CAD model selection
SFL633550
Company
SCHEMA
Description
SFL Cylinder - Standard cylinder double acting with flat iron
Bill of material
SFL633550
ARTNR
Item number
SFL633550
K
Piston diameter
63
mm
S
Rod diameter
35
mm
HUB
Stroke
50
100
150
200
250
300
350
400
450
500
550
600
650
700
750
800
850
900
950
1000
mm
EL
Installation length
310
mm
R
Tube diameter
75
mm
U
Rod protrusion
23
mm
H
Oil connection height
17
mm
G
Connection thread
G3/8"
M
Oil connection distance
25.0
mm
Y
Connection distance rod side
50
mm
D
Mounting hole diameter
30
mm
DD
Height flat iron
60
mm
T
Installation length flat iron
50
mm
L
Total length flat iron
75
mm
B
Width flat iron
30
mm
F
Bevel
15x45°
mm x °
ANGLE
Rotation angle flat iron
0
45
90
135
°
GEW
Weight
6.72
kg
PN
Pressure nominal
250 bar
HUBST
Stroke position
0
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
mm
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions