CAD model selection
SQB633550
Company
SCHEMA
Description
SQB Cylinder - Standard cylinder double acting with transverse bushing
Bill of material
SQB633550
ARTNR
Item number
SQB633550
K
Piston diameter
63
mm
S
Rod diameter
35
mm
HUB
Stroke
mm
EL
Installation length
256
mm
R
Tube diameter
75
mm
U
Rod protrusion
23
mm
H
Oil connection height
17
mm
G
Connection thread
G3/8"
M
Oil connection distance
25.0
mm
Y
Connection distance rod side
50
mm
D
Mounting hole diameter
25
mm
DD
outer diameter
50
mm
T
Length bushing
23.0
mm
T1
Width bushing rod side
50
mm
T2
Width bushing ground side
80
mm
ANGLE
Rotation angle bushing
°
GEW
Weight
6.53
kg
PN
Pressure nominal
250 bar
HUBST
Stroke position
mm
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions