CAD model selection
EFL3550
Company
SCHEMA
Description
EFL Cylinder - Standard cylinder single acting with flat iron
Bill of material
EFL3550
ARTNR
Item number
EFL3550
S
Rod diameter
35
mm
HUB
Stroke
mm
EL
Installation length
237
mm
R
Tube diameter
55
mm
U
Rod protrusion
22
mm
G
Connection thread
M18x1.5
M
Oil connection distance
23
mm
H
Oil connection height
18
mm
D
Mounting hole diameter
20
mm
DD
Height flat iron
40
mm
T
Installation length flat iron
40
mm
B
Width
20
mm
L
Total length flat iron
60
mm
F
Bevel
5x45°
mm x °
ANGLE
Rotation angle flat iron
°
GEW
Weight
3.02
kg
PN
Pressure nominal
250 bar
HUBST
Stroke position
mm
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions