CAD model selection
EGS3550
Company
SCHEMA
Description
EGS Cylinder - Standard cylinder single acting with fork
Bill of material
EGS3550
ARTNR
Item number
EGS3550
S
Rod diameter
35
mm
HUB
Stroke
mm
EL
Installation length
237
mm
R
Tube diameter
55
mm
U
Rod protrusion
22
mm
G
Connection thread
M18x1.5
M
Oil connection distance
23
mm
H
Oil connection height
18
mm
D
Mounting hole diameter
20
mm
T
Length hydraulic rod end
40
mm
B
Width spherical bearing
40
mm
BN
Groove width
20
mm
L
Total length fork
60
mm
LN
Groove depth
51
mm
F
Bevel
8x45°
mm x °
ANGLE
Rotation angle fork
°
GEW
Weight
3.12
kg
PN
Pressure nominal
250 bar
HUBST
Stroke position
mm
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions