CAD model selection
ETS3550
Company
SCHEMA
Description
ETS Cylinder - Standard cylinder single acting with hydraulic rod ends
Bill of material
ETS3550
ARTNR
Item number
ETS3550
S
Rod diameter
35
mm
HUB
Stroke
mm
EL
Installation length
233
mm
R
Tube diameter
55
mm
U
Rod protrusion
22
mm
G
Connection thread
M18x1.5
M
Oil connection distance
23
mm
H
Oil connection height
18
mm
D
Spherical bearing Ø
20
mm
DD
Housing outside
53
mm
T
Length hydraulic rod end
38
mm
B
Width spherical bearing
16
mm
T1
Width housing
13
mm
ANGLE
Rotation angle hydraulic rod end
°
GEW
Weight
2.87
kg
PN
Pressure nominal
250 bar
HUBST
Stroke position
mm
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions