CAD model selection
EQB3550
Company
SCHEMA
Description
EQB Cylinder - Standard cylinder single acting with transverse bushing
Bill of material
EQB3550
ARTNR
Item number
EQB3550
S
Rod diameter
35
mm
HUB
Stroke
mm
EL
Installation length
194
mm
R
Tube diameter
55
mm
U
Rod protrusion
22
mm
G
Connection thread
M18x1.5
M
Oil connection distance
23
mm
H
Oil connection height
18
mm
D
Mounting hole diameter
20
mm
DD
Outer diameter
40
mm
T
Length bushing
18.5
mm
T1
Width bushing rod side
50
mm
T2
Width bushing ground side
70
mm
ANGLE
Rotation angle bushing
°
GEW
Weight
3.23
kg
PN
Pressure nominal
250 bar
HUBST
Stroke position
mm
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions